TI Home > News Releases

News Releases

TI spins motors in minutes with sensorless, brushless DC motor drivers

Integrated motor drivers accelerate product design by eliminating external components and software development

Feb 20, 2013

DALLAS, Feb. 20, 2013 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NYSE:NASDAQ) today introduced two 3-phase, brushless DC (BLDC) motor drivers that allow designers to spin motors in minutes rather than months. Traditional BLDC motor designs require five to 10 components, along with firmware. The sensorless 5-V, 680-mA DRV10866 and the 12-V, 1.5-A DRV11873 cuts this component count to one with no firmware required, significantly reducing board space and system costs, while helping customers speed their time to market. The devices also provide the lowest operating voltage and standby current to reduce power consumption by up to 75 percent. For more information or to place an order, visit www.ti.com/drv10866-pr.

Key features and benefits of the DRV10866 and DRV11873

  • Highly integrated: Single motor driver eliminates the need for external gate drivers, inverters, position detection and feedback, along with a microcontroller (MCU) and firmware, to cut board space, system cost and development time.
  • Spins motors in minutes: Utilizes TI InstaSPIN-FAN motor solutions™, a fully protected robust solution with no coding and very few external components needed to get motors spinning.
  • Reduces power consumption by up to 75 percent: Wide operating voltage range of 1.65 V to 5.5 V and low quiescent current of 5 uA extends the battery life of portable devices, such as toothbrushes and shavers, compared to existing solutions.
  • Flexibility to add advanced control: Can be combined with a TI MSP430™ MCU for designs requiring user interface and closed-loop speed control.
  • Robust, reliable and fully protected: Advanced on-chip protection, including over-current, over-temperature, shoot-through and under-voltage lock-out, increases system reliability.

Tools and support

In addition to the motor driver, the DRV10866EVM and DRV11873EVM evaluation modules (EVMs) include a simple TLC555 timer, frequency generator output, PWM input and motor connection to enable fast, code-free motor evaluation. Both EVMs ship with schematics and gerber files for a suggested retail price of US$25.

Support is available on the Motor Driver Forum in the TI E2ETM Community, where engineers can ask questions and get answers from TI experts.

Package, availability and pricing

The DRV10866 and DRV11837 are available today in a 3-mm by 3-mm SON package for a suggested retail price of $0.39 and 16-pin TSSOP for suggested retail price of $0.89, respectively, in 1,000-unit quantities.

Learn more about TI's motor control solutions by visiting the links below:

TI spins motors

TI combines a rich history in motor drive and control, a broad portfolio of analog and microcontroller products and a comprehensive offering of tools, software and support to deliver efficient, reliable, cost-effective motor solutions. Customers can get the right solutions at the right performance level to quickly spin any motor, including AC induction (ACIM), brushed DC, brushless DC (BLDC), PMSM and stepper.

About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated