Dec 12, 2012
DALLAS, Dec. 12, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) today introduced a bidirectional isolator family compatible with I2C interfaces that consumes as much as 38-percent lower power than competitive devices. Each of the new integrated circuits (ICs) can replace a typical implementation of 16 or more discrete devices to isolate the I2C signal in industrial applications. In addition, the ISO1540 and ISO1541 offer better transient immunity and faster switching times than optocouplers. This performance provides longer-lasting isolation in a variety of applications, such as power supplies, networking, telecommunications, Power over Ethernet (PoE) and battery management systems. For more information and to order samples, visit www.ti.com/iso1540-pr.
The ISO1540 and ISO1541 employ a unique capacitive isolation technology with a silicon dioxide barrier (SiO2) to separate logic input and output buffers. This approach extends the lifetime of the isolators by more than three times compared to optocouplers or magnetic isolators. The ISO1540 provides two isolated bidirectional channels for clock and data lines for use in applications that have multiple masters. The ISO1541 includes a bidirectional data and a unidirectional clock channel for use in single-master applications. The I2C isolator family joins TI's portfolio of long-lifetime digital isolation products, including devices with isolated CAN or RS-485 interface; isolated amplifiers; or other isolated functions for industrial applications.
Key features and benefits of the ISO1540 and ISO1541
Complete isolated system power
To provide secondary power supply to the ISO1540 and ISO1541, the SN6501 transformer driver can be used in conjunction with a transformer, rectifier and a regulator, such as TI's 5V TPS70950 or 3.3V TPS70933. The result is a small, low-cost, high-efficiency, low electro-magnetic interference (EMI) solution for generating isolated power to the system. The SN6501 evaluation module can be used to evaluate the performance of these devices in an application where only a single power supply is available to power both sides of the isolation barrier.
Tools and support
The ISO1540EVM is available to evaluate device parameters for both the ISO1540 and ISO1541, while acting as a guide for board layout. It can be ordered today for US$49.
Support is available on the Industrial Interface Forum in the TI E2E™ Community, where engineers designing with the ISO1540 and ISO1541 can ask questions and get answers from TI experts.
Availability, packaging and pricing
The ISO1540 and ISO1541 are available in industry-standard, 8-pin SOIC packages. Suggested retail pricing in 1,000-unit quantities is US$2.00 and US$1.80, respectively.
Learn more about TI's isolation portfolio by visiting the links below:
About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
SOURCE Texas Instruments Incorporated