TI Home > News Releases

News Releases

Extend battery life with TI's first MSP430™ 5xx microcontrollers featuring independent 1.8V IO supply rail for simplified co-processor design

MSP430F521x/522x devices offer simplified, smart-interface solutions between 1.8V and up to 3.6V voltage domains for applications such as sensor hub, keyboard control and health and fitness

Dec 4, 2012

DALLAS, Dec. 4, 2012 /PRNewswire/ -- Offering total system power savings for co-processor designs, Texas Instruments Incorporated (TI) (NASDAQ: TXN) today announces the new MSP430F521x/F522x microcontroller family. These new microcontrollers support a main supply rail (1.8V – 3.6V) and I/O supply rail (1.8V +/-10%), eliminating the need for level translators and offering system-level advantages such as reduced system cost and increased flexibility. Featuring this new dual voltage rail capability, the F521x/F522x microcontrollers can operate as an ultra-low-power co-processor to higher power/performance devices such as TI's OMAP™ processor and Sitara™ platforms. For example, the new MSP430 microcontrollers can be used to offload functions such as sensor hub, keyboard control, battery/power management, capacitive touch, haptics and proximity detection with lower power consumption compared to running these within an application processor. With a fast wake-up time at 3.5us and as little as 1.4uA power consumption in standby mode, the F521x/F522x microcontrollers can extend battery life from hours to days.

TI also offers a F521x/F522x-based 9-axis sensor fusion solution that works with a wide range of popular sensors in the market, providing greater flexibility to developers and broadening the devices' reach in battery-operated mobile computing and health and fitness applications. Additionally, F521/F22x devices add support of the latest Windows® 8 operating system human interface device (HID) over I2C protocol. Using this protocol offers significant power savings advantages compared to HID over USB in applications like sensor hub and keyboard control in tablets, ultrabooks and other Windows 8-based products.

Easy-to-use software and support allows designers to get started quickly
MSP430F521x/F522x microcontrollers are compatible with MSP430Ware™ software so developers can access code examples to simplify development and speed time to market. Additionally, F521x/F522x microcontrollers are code compatible with all MSP430 devices for broader scalability across TI's MSP portfolio. Application notes are also available online for a 9-axis sensor fusion algorithm as well as keyboard controller with HID over USB. For the HID over I2C solution, please contact your local TI sales associate for more information.

Additional features and benefits of the MSP430F521x/F522x microcontrollers

  • Bridge between application processor and other technologies, including sensors, keyboards, radio frequency (RF), Bluetooth® low energy (BLE) technology and Wi-Fi®, eliminating the need for expensive level shifting circuits to translate 1.8V signals to 3.6V signals, saving size, cost and power.
  • Active power at 290uA/MHz in Flash and 150uA/MHz in RAM, standby mode at 1.4uA and ultra-fast wakeup at 3.5us for ultra-low-power consumption.
  • Low-power peripherals including comparator, multiple communication interfaces (UART, I2C, SPI, GPIO), real time clock (RTC) module, 10-bit analog-to-digital converter (ADC) and multiple 16-bit timers.
  • Multiple package sizes offer versatility with 48- and 64-pin QFN, 80-pin BGA options with up to 128k memory and a 3.5mmx3.5mm YFF package (available in 1Q13), enabling small footprint in portable computing applications.

Pricing and availability

MSP430F521x/F522x microcontrollers are priced from $2.05 for 1K units and samples are immediately available. Customers can contact local sales representatives or visit www.ti.com for more information on available HID over I2C solutions. The MSP-TS430RGC64C target socket is now available for $99 USD. The MSP-FET430U64C target socket and UIF emulator is also now available for $149 USD from TI's eStore

Find out more about TI's MSP430F521x/F522x microcontrollers by visiting the links below:

TI's broad portfolio of MCUs and software
From ultra-low-power and Value Line MSP430™ MCUs, to Stellaris® Cortex™-M MCUs to real-time control C2000™ MCUs, and Hercules™ safety MCUs, TI offers the broadest range of microcontroller solutions. Designers can accelerate time to market by tapping into TI's complete software and hardware tools, extensive third-party offerings and technical support.

About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

MSP430, C2000, Hercules, OMAP, Sitara and E2E are trademarks of Texas Instruments. Stellaris is a registered trademark. Windows is a registered trademark of Microsoft Corporation in the United States and other countries. All other trademarks and registered trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated