TI Home > News Releases

News Releases

TI LED driver is the first with frequency synchronization, PWM dimming and thermal foldback

1.5-A constant current DC/DC buck converter with wide input voltage operating range and integrated MOSFET drives high-brightness LEDs

Oct 30, 2012

 

 

DALLAS, Oct. 30, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) today introduced a 1.5-A constant current DC/DC buck converter with an industry-leading combination of frequency synchronization, pulse-width modulation (PWM) dimming and thermal foldback. The TPS92510 features a wide 3.5-V to 60-V input voltage operating range and integrated MOSFET. Together with TI's WEBENCH® LED Architect, the lighting developer can quickly design a power management circuit to drive a string of up to 17 high-brightness LEDs at up to 97-percent power efficiency in automotive, industrial and general illumination applications. For more information and samples, visit www.ti.com/tps92510-pr.

Unlike conventional buck LED drivers, TI's TPS92510 can operate with fixed frequency either by utilizing its internally-generated clock or via synchronization to an external PWM clock source. In multi-string implementations, the use of an external clock eliminates beat frequencies that may be visible in the lighting application and simplifies EMI filter design. Thermal foldback ensures some light output remains even in an LED over-temperature condition, which improves safety in the lighting environment.

The TPS92510 joins TI's LED driver portfolio that includes the 0.5-A LM3402, 1.0-A LM3404 and 1.5-A LM3406 hysteretic, non-synchronous, constant current LED buck regulators that feature LED open circuit protection, low-power shutdown and thermal shutdown. For more information on all of TI's lighting products, visit www.ti.com/lighting-pr.

 

Key features and benefits of the TPS92510 LED driver

  • 3.5-V to 60-V input voltage operating range supports a wide variety of DC LED lighting applications, including area and street lighting.
  • Fixed switching frequency range from 100 kHz to 2.5 MHz can be synchronized to optimize for efficiency or solution size.
  • LED thermal foldback with external negative temperature coefficient (NTC) protects LED array from over-temperature while maintaining reduced light output.
  • Dedicated PWM dimming input from 100 Hz to 1 kHz adjusts LED brightness without color shift or perceivable flicker.

Availability, packaging and pricing
The TPS92510 is available in volume now from TI and its authorized distributors. Offered in a 4.9-mm by 3-mm, 10-pin PowerPad™ MSOP package, the TPS92510 is priced at US$1.65 each in 1,000-unit quantities. 

Find out more about TI's LED lighting portfolio:

 

About WEBENCH tools from Texas Instruments
The WEBENCH Designer and Architect component libraries include more than 30,000 components from 120 manufacturers. Price and availability is updated hourly by TI's distribution partners for design optimization and production planning. Offered in eight languages, the user can compare complete system designs and make supply chain decisions in minutes. To start a cost-free design, visit TI's WEBENCH design environment at www.ti.com/webench-pr.

 

About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks
WEBENCH is a registered trademark and TI E2E, PowerPad and PowerLab are trademarks of Texas Instruments. All other trademarks belong to their respective owners.

SOURCE Texas Instruments Incorporated