Sep 19, 2012
![]() |
DALLAS, Sept. 19, 2012 /PRNewswire/ -- Texas Instruments Incorporated (TI) (NASDAQ: TXN) today introduced the world's first programmable differential amplifiers (PDAs). The 2.4-GHz LMH6881 single-channel PDA and 2.4-GHz LMH6882 dual-channel PDA provide optimized noise, distortion and bandwidth performance over a 6-dB to 26-dB gain range, simplifying the way engineers design with differential amplifiers. Designing systems with PDAs increases flexibility and significantly reduces design time, solution size and bill of materials (BOM) cost for a broad range of applications. For more information or to place an order, visit www.ti.com/lmh688x-pr.
PDAs combine the best of fully-differential amplifiers (FDAs) and digital variable gain amplifiers (DVGAs). They allow engineers to easily modify their designs by changing gain without having to adjust external resistors, replace amplifiers, or reconfigure and optimize each gain stage. Compared to traditional DVGAs, TI's PDAs offer more consistent noise and distortion performance over the entire gain range. The programmable gain control in the LMH6881 and LMH6882 eliminates the need for gain-setting resistors and their associated mismatch errors, enabling more robust systems for applications, such as medical, test and measurement, military, wireless communications, and microwave backhaul. Watch a video at www.ti.com/lmh6881v-pr.
Key features and benefits of the LMH6881 and LMH6882:
Tools and support
TI offers a variety of tools and support to speed development with the LMH6881 and LMH6882 PDAs. The following evaluation modules (EVMs), as well as TINA-TI SPICE models and reference designs, are available today to quickly evaluate these devices and accelerate system development:
LMH6881
LMH6882
Engineers designing with either the LMH6881 or LMH6882 can also ask questions and get answers from TI experts in the TI E2E™ Community High Speed Amplifiers Forum.
Package, availability and pricing
The LMH6881 single-channel PDA is available today in a 24-pin, 2.6-mm by 2.6-mm QFN package for US$3.71 in 1,000-unit quantities. The LMH6882 dual-channel PDA is available today in a 36-pin, 4.6-mm by 4.6-mm QFN package for US$5.95 in 1,000-unit quantities.
Learn more about TI's amplifier portfolio by visiting the links below:
About Texas Instruments
Texas Instruments semiconductor innovations help 90,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
TXN-P
SOURCE Texas Instruments Incorporated